R200RIVCLK RC 200 R PRESS FIT CONN LK
10496986
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 2.31 in
- Pin Diameter (in): 0.781 in
- Plate Thickness (in): 0.31 in
- Roller Diameter (in): 1.563 in
- Base Catalog No: 200
- Chain Construction: Riveted
- Minimum Tensile Strength (lbs): 78125 lb
- Net Weight: 2.00
- Weight unit: LB