R140RLPK-DA RC 140FR RL PK A2K20 DOM
10496988
$0.00
/
- Chain Pitch (in): 1.75 in
- Inside Plate Height (in): 1.56 in
- Pin Diameter (in): 0.5 in
- Plate Thickness (in): 0.22 in
- Roller Diameter (in): 1 in
- Base Catalog No: 140
- Chain Construction: Riveted
- Minimum Tensile Strength (lbs): 38280 lb
- Net Weight: 0.78
- Weight unit: LB