OL BL1066_I/C
10497339
MFG #: REX
$0.00
/
- Chain Pitch (in): 1.25 in
- Pin Diameter (in): 0.437007874015748 in
- Pin Diameter (mm): 11.1 mm
- Plate Thickness (in): 0.18503937007874 in
- Base Catalog No: BL1066
- Height: 4.00
- Lacing (in): 6 x 6 in
- Length: 4.00
- Net Weight: 0.73
- Overall Width/Pin Length (in): 2.5 in
- Plate Depth (in): 1.1496062992126 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00