R1002CCLSFPK RC 100-2 CCLSFPK
10497674
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Pin Diameter (in): 0.375 in
- Plate Thickness (in): 0.16 in
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100-2
- Minimum Tensile Strength (lbs): 39060 lb
- Net Weight: 0.45
- Weight unit: LB