OL 20B-1
10497945
MFG #: REX
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.01 in
- Pin Diameter (in): 0.401 in
- Plate Thickness (in): 1.142 in
- Roller Diameter (in): 0.75 in
- Base Catalog No: 20B-1
- Height: 2.00
- Length: 9.00
- Net Weight: 109.77
- Unit of Dimension: IN
- Weight unit: G
- Width: 12.00