R160SUOFPK RC 160SU OFF PK
10498965
MFG #: LINK
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.81 in
- Pin Diameter (in): 0.563 in
- Plate Thickness (in): 0.28 in
- Roller Diameter (in): 1.125 in
- Base Catalog No: 160SU
- Height: 4.00
- Length: 6.00
- Net Weight: 1.32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00