R240RLPK RC 240FR RL PK
10498997
MFG #: LINK
$0.00
/
- Chain Pitch (in): 3 in
- Inside Plate Height (in): 2.81 in
- Pin Diameter (in): 0.938 in
- Plate Thickness (in): 0.38 in
- Roller Diameter (in): 1.875 in
- Base Catalog No: 240
- Chain Construction: Riveted
- Minimum Tensile Strength (lbs): 112500 lb
- Net Weight: 4.63
- Weight unit: LB