OL BL1466_I/C
10499162
MFG #: REX
$0.00
/
- Chain Pitch (in): 1.75 in
- Pin Diameter (in): 0.561811023622047 in
- Pin Diameter (mm): 14.27 mm
- Plate Thickness (in): 0.248031496062992 in
- Base Catalog No: BL1466
- Height: 4.00
- Lacing (in): 6 x 6 in
- Length: 4.00
- Net Weight: 2.13
- Overall Width/Pin Length (in): 3.35 in
- Plate Depth (in): 1.60629921259843 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00