WHXR111LK WHX111 LK
10510274
MFG #: REX
$0.00
/
- Chain Pitch (in): 4.76 in
- Pin Diameter (in): 0.75 in
- Plate Thickness (in): 0.38 in
- Base Catalog No: WHX111
- Chain Category: Welded Steel
- Height: 4.50
- Length: 42.00
- Minimum Tensile Strength (lbs): 50500 lb
- Net Weight: 2.45
- Overall Width/Pin Length (in): 4.79 in
- Plate Depth (in): 1.5 in
- Rated Working Load (lb/ft): 8850 lb/ft
- Sprocket Unit: 111
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
- Width Between Outer Plates (in): 2.25 in