WDHR110C1LK WDHR 110 C1 LK
10512678
MFG #: REX
$0.00
/
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Thickness (in): 0.38 in
- Base Catalog No: WDH110
- Chain Category: Welded Steel
- Height: 8.00
- Length: 8.00
- Minimum Tensile Strength (lbs): 55000 lb
- Net Weight: 5.60
- Overall Width/Pin Length (in): 11.8 in
- Plate Depth (in): 1.5 in
- Rated Working Load (lb/ft): 10000 lb/ft
- Sprocket Unit: H110
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
- Width Between Outer Plates (in): 9 in