WDHR120LK WDHR 120 LK
10514320
$0.00
/
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.88 in
- Plate Thickness (in): 0.5 in
- Base Catalog No: WDH120
- Chain Category: Welded Steel
- Minimum Tensile Strength (lbs): 79000 lb
- Net Weight: 7.82
- Overall Width/Pin Length (in): 12.1 in
- Plate Depth (in): 2 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Sprocket Unit: H120
- Weight unit: LB
- Width Between Outer Plates (in): 8.75 in