WHXR132M1LK WHXR 132 M1 LK
10517205
MFG #: REX
$0.00
/
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1 in
- Plate Thickness (in): 0.5 in
- Base Catalog No: WHX132
- Chain Category: Welded Steel
- Height: 4.00
- Length: 8.00
- Minimum Tensile Strength (lbs): 85000 lb
- Net Weight: 6.96
- Overall Width/Pin Length (in): 6.31 in
- Plate Depth (in): 2 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Sprocket Unit: 132
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
- Width Between Outer Plates (in): 3 in