OL 10B-2_(nEU) USE 10818181

10702723
$0.00 / EA
  • Chain Pitch (in): 0.625 in
  • Inside Plate Height (in): 0.57 in
  • Pin Diameter (in): 0.2 in
  • Plate Thickness (in): 0.523 in
  • Roller Diameter (in): 0.4 in
  • Base Catalog No: 10B-2
  • Net Weight: 25.50
  • Weight unit: G
QTY