OL C06B-1_(nEU)

10702756
$0.00 / EA
  • Chain Pitch (in): 0.375 in
  • Inside Plate Height (in): 0.33 in
  • Pin Diameter (in): 0.129 in
  • Plate Thickness (in): 0.336 in
  • Roller Diameter (in): 0.25 in
  • Base Catalog No: 06B-1
  • Net Weight: 2.00
  • Weight unit: G
QTY