RO-1306OFLKPKG OFLK W/P/PK

10505949 MFG #: REX
$0.00 /
  • Base Catalog No: RO1306
  • Chain Category: Drive
  • Chain Pitch (in): 6 in
  • Height: 4.00
  • Length: 8.00
  • Net Weight: 22.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
QTY