RX1207-AYBOFLKPG AYB OFLK W/P&C

10519368 MFG #: REX
$0.00 /
  • Base Catalog No: RX1207
  • Chain Category: Drive
  • Chain Pitch (in): 5 in
  • Height: 4.00
  • Length: 7.00
  • Net Weight: 14.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
QTY