Home Couplings Rigid Couplings 3000 Series MCF Coupling

Designed specifically as an add-on for the V-Class

MCF Couplings are used as an alternative to hollow shaft mounting options for large drive applications to simplify the assembly and maintenance of gear drives. The MCF connects the head shaft pulley of the conveyor to the solid low speed shaft of the gear drive and transmits all of the drive torque while supporting the drive and motor assembly’s weight. The MCF is be available in both Type 2 (interference fit) and Type 4 (shrink disk hub) configurations. The 3000 series is backwards compatible with the 1000 series coupling, making it an ideal replacement for existing units.

Why choose the 3000 Series MCF Coupling?

Simple Design

Reduced complexity makes the MCF Coupling cost effective and easy to install and remove with no hydraulics needed

Backwards Compatible

The 3000 series is backwards compatible with all 1000 series units, making it an ideal replacement

Shrink Disc Mounting Options

Available on both the driven and driving hubs, offering you more versatility in your application

RSB Hubs Available

Greater availability means you can reduce the number of spares needed